??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VM-332-401-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VM-332-401-S4
VERF
Availability
no more available
BC
Order code
BIS015P
TC
Artikelbezeichnung
BIS VM-332-401-S4
PX
Product view
52802_01
ICON
EDZ
BAL.BIS015P
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.086 kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 18 x 65 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = Male, 4-pin, Housing material = Brass, Brass nuts with white bronze, coated, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), cULus, WEEE, NCC, KC, MIC
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.